Electrical data
Operating voltage [V] |
< 24 AC/DC |
Operating conditions
Ambient temperature [°C] |
-25...90 |
Protection |
IP 65 |
Mechanical data
Materials |
TPU |
Moulded-body material |
TPU |
Material nut |
brass, nickel-plated |
Displays / operating elements
Display |
switching status |
1 x LED, yellow |
|
Electrical connection - plug
|
Connector: 1 x M12, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated |
Electrical connection
Connection |
Cable: 1 m, PUR; 3 x 0.34 mm² |
Electrical connection - socket
|
Connector: 1 x valve type A DIN, angled; Moulded body: TPU; Locking: brass, nickel-plated |