You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Sensors
  3. Valve sensors
  4. Target pucks for valve actuators
  5. E10597

Target puck mounting set for valve actuators

E10597

MOUNTING KIT IND MECAFRANCE

Target puck mounting set for valve actuators

E10597

MOUNTING KIT IND MECAFRANCE

  • For the adaptation of valve sensors to manufacturer-specific valve actuators
  • For reliable position feedback on valve actuators
  • Easy mounting directly on the shaft of the drive
  • Non-contact and self-cleaning system
  • Selectable position of the damping screws
Article no longer available - archive entry
Application
Design detection of the "ON/OFF" position by means of dual sensor IND, for ball valve Mecafrance ISO5211/F04 DN25 PN40
Mechanical data
Weight [g] 252
Remarks
Pack quantity 1 pcs.