- Products
- E10188
Connecting cable with socket
E10188
ADOAH040MSS0002A02
Connecting cable with socket
E10188
ADOAH040MSS0002A02
Article no longer available - archive entry
Alternative articles: EVC164 Product comparison: E10188 / EVC164 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] | < 250 AC / < 300 DC |
---|
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Mechanical data
Dimensions [mm] | 27 x 15 x 39 |
---|---|
Materials | TPU |
Moulded-body material | TPU |
Material nut | brass, nickel-plated |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 2 m, PUR / PVC, orange, Ø 5 mm; 2 x 0.34 mm² (180 x Ø 0.05 mm ) |
Electrical connection - socket
Connection | Connector: 1 x M12, angled; coding: A; Moulded body: TPU; Locking: brass, nickel-plated; Tightening torque: 0.5 Nm |
---|