You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Condition monitoring
  3. Pulse evaluation
  4. 1-channel speed monitoring
  5. DX2002

Multifunction display for monitoring revolution, speed and time

DX2002

DISPLAY/FX360/ANALOG OUT

Multifunction display for monitoring revolution, speed and time

DX2002

DISPLAY/FX360/ANALOG OUT

  • For displaying and evaluating pulse sequences
  • For monitoring rotational speed, speed, quantity or handling time
  • Various configurable monitoring functions
  • Very exact measuring of the input frequency
  • Clearly visible 6-digit LED display
Article no longer available - archive entry
Alternative articles: DX2022 Product comparison: DX2002 / DX2022 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Application
Application universal evaluation and display for all physical units which can be derived from pulse sequences
Electrical data
Frequency AC [Hz] 50...60
Operating voltage tolerance [%] 33...58
Operating voltage [V] 230 / 115 AC / 24 DC
Current consumption [mA] 120 (18 V); 95 (24 V); 80 (30 V)
Auxiliary energy for sensors DC [V] 24; (±15 %, 150 mA)
Inputs / outputs
Number of inputs and outputs Number of analogue outputs: 1
Outputs
Number of analogue outputs 1
Analogue current output [mA] 4...20
Analogue voltage output [V] 0...10
Operating conditions
Ambient temperature [°C] 0...45
Storage temperature [°C] -25...75
Protection IP 65; (on the front)
Protection rating terminals IP 20
Tests / approvals
EMC
EN 50081-1
EN 61000-6-2
Mechanical data
Weight [g] 580.8
Materials Noryl UL94-V-0
Displays / operating elements
Display
7-segment LED display, orange 6-digit 15 mm
Electrical connection
Connection screw terminals, DC: 10 x ...1.5 mm²