You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. DT0001

Multifunction timer relay

DT0001

T700/230VAC

Multifunction timer relay

DT0001

T700/230VAC

  • Adjustable switch-on and switch-off delay
  • With on and off delay
  • Protection of a tank against overspill or dry run
  • For the reliable wear protection of pumps and valves
  • Quick and time-saving rail mounting
Article no longer available - archive entry
Alternative articles: DL0201 Product comparison: DT0001 / DL0201 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Product characteristics
Housing housing for DIN rail mounting
Application
Application power supply and switching amplifier with timer function
Electrical data
Nominal voltage AC [V] < 230
Nominal voltage DC [V] 24
Nominal voltage tolerance [%] 10
Nominal voltage tolerance 2 [%] 10
Nominal frequency AC [Hz] 50...60
Auxiliary energy for sensors DC [V] 24; (±5 %, ≤ 40 mA)
Inputs / outputs
Number of inputs and outputs Number of relay outputs: 1
Outputs
Number of relay outputs 1
Contact rating 8 A / 1250 VA / 250 V AC
Accuracy / deviations
Repeatability [% of Sr] < 3
Operating conditions
Ambient temperature [°C] 0...55
Protection IP 40
Protection rating terminals IP 20
Mechanical data
Weight [g] 444.4
Housing housing for DIN rail mounting
Materials plastics
Displays / operating elements
Display
switching status LED, green
operation 1 x LED, green
Electrical connection
Connection terminals: ...4 mm²