- Products
- DN3012
Switched-mode power supply 24 V DC
DN3012
PSU-1AC/24VDC-5A
Switched-mode power supply 24 V DC
DN3012
PSU-1AC/24VDC-5A
Article no longer available - archive entry
Alternative articles: DN4012 Product comparison: DN3012 / DN4012 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage tolerance [%] | 10 |
---|---|
Nominal frequency AC [Hz] | 47...63 |
Input voltage range AC [V] | 100...240 |
Output voltage DC [V] | 24...28 |
Protection class | I; (IEC 61140) |
Max. power-on delay time [ms] | 1000 |
Power-on delay time [s] | < 1000 |
Output voltage [V] | adjustable |
Max. output current at min. output voltage [A] | 5 |
Number of output circuits | 1 |
Max. residual ripple [mV] | 50 |
Efficiency (nominal voltage 230 V AC / 50 Hz) [%] | 88.9 |
External input protection | 10 A; B |
Derating [W/K] | 3% / K (> 60° C) |
Mains buffering time (nominal voltage 230 V AC / 50 Hz) [ms] | 205 |
Outputs
Short-circuit proof | yes |
---|---|
Overload protection | yes |
Reliability of the DC OK signal | 30 V DC (< 1 A) |
Operating conditions
Ambient temperature [°C] | 0...70 |
---|---|
Protection | IP 20 |
Tests / approvals
EMC |
|
---|
Mechanical data
Weight [g] | 0.987 |
---|---|
Type of mounting | rail; (TH35 (EN 60715); free space for convection cooling 20 mm) |
Dimensions [mm] | 129 x 50 x 136 |
Materials | AlMg3; steel sheet; PC |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | screw terminals: |
---|