You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. DN2010

Switched-mode power supply 24 V DC

DN2010

POWER SUPPLY/24VDC/1A

Switched-mode power supply 24 V DC

DN2010

POWER SUPPLY/24VDC/1A

Article no longer available - archive entry
Alternative articles: DN1020 Product comparison: DN2010 / DN1020 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Electrical data
Nominal voltage AC [V] < 230
Nominal frequency AC [Hz] 47...63
Input voltage DC [V] 105...370
Input voltage range AC [V] 90...260
Protection class I
Output voltage tolerance [%] 3
Max. output current at min. output voltage [A] 1
Number of output circuits 1
Max. residual ripple [%] 1.25
Outputs
Short-circuit protection yes
Overload protection yes
Operating conditions
Ambient temperature [°C] 0...55
Protection IP 20
Tests / approvals
EMC
EN 50081-1
EN 61000-6-2
Mechanical data
Type of mounting rail; (TH35 (EN 60715))
Materials plastics
Displays / operating elements
Display
Output voltage 1 x LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection dual-chamber terminals: 2 x ...2.5 mm²