- Products
- DI002A
Compact evaluation unit for speed monitoring
DI002A
DIA2010-ZROA/50-3000 I/MIN/3D
Compact evaluation unit for speed monitoring
DI002A
DIA2010-ZROA/50-3000 I/MIN/3D
Article no longer available - archive entry
Product characteristics
Output function | normally open |
---|---|
Sensing range [mm] | 10 |
Dimensions [mm] | M30 x 1.5 / L = 81 |
Application
Application | simple evaluation of rotating and linear movement with regard to underspeed; blocking |
---|
Electrical data
Nominal voltage AC [V] | 20...250 |
---|---|
Nominal voltage DC [V] | 20...250 |
Nominal frequency AC [Hz] | 45...65 |
Protection class | II |
Reverse polarity protection | yes |
Outputs
Total number of outputs | 1 |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 6.5 |
Minimum load current [mA] | 6 |
Max. leakage current [mA] | 1.5 |
Permanent current rating of switching output AC [mA] | 200 |
Permanent current rating of switching output DC [mA] | 100 |
Short-time current rating of switching output [mA] | 2200; (20 ms / 0,5 Hz) |
Short-circuit proof | no |
Overload protection | no |
Detection zone
Sensing range [mm] | 10 |
---|---|
Sensing range adjustable | no |
Measuring/setting range
Setting range [Imp/min] | 50...3000 |
---|
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3 |
---|---|
Hysteresis [% of Sr] | 10 |
Response times
Start-up delay [s] | 12; (typical) |
---|---|
Max. damping frequency [Imp/min] | 4000 |
Software / programming
Adjustment of the switch point | multiturn potentiometer |
---|
Operating conditions
Ambient temperature [°C] | -20...60 |
---|---|
Protection | IP 67 |
Tests / approvals
ATEX marking | II 3D Ex tD A22 IP67 T80°C X Ta: -20°C...+60°C | ||
---|---|---|---|
EMC |
|
Mechanical data
Weight [g] | 0.274 |
---|---|
Mounting | flush mountable |
Dimensions [mm] | M30 x 1.5 / L = 81 |
Thread designation | M30 x 1.5 |
Materials | brass special coating; PBT |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
---|
Electrical connection
Connection | Cable: 2 m, PVC; 2 x 0.5 mm² |
---|