You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. CR3108

GPS/GSM modem with CAN interface

CR3108

R360/CANremote GPRS/GPS

GPS/GSM modem with CAN interface

CR3108

R360/CANremote GPRS/GPS

  • For the reliable wireless data exchange in mobile machines
  • Display and processing of position and route data
  • Data display and storage via internet portal
  • For the transmission of SMS messages and data packages
  • Connection to the machine control system via CAN interface
Article no longer available - archive entry
Alternative articles: CR3114 Product comparison: CR3108 / CR3114 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Electrical data
Operating voltage [V] 8...32 DC
Current consumption [mA] < 600; (Ø 210 (24 V DC))
Interfaces
Number of CAN interfaces 1
Operating conditions
Ambient temperature [°C] -30...75
Storage temperature [°C] -40...85
Protection IP 65; (for unit with screwed-on connectors)
Tests / approvals
EMC
EN 61000-4-2 ESD 6 kV contact discharge / 8 kV air discharge
EN 61000-4-4 Burst 2 kV on supply lines / 1 kV on signal lines
EN 61000-4-5 Surge 0,5 kV on supply lines
EN 61000-4-6 HF conducted 10 V
EN 61000-4-3 HF radiated 10 V/m 80...1000 MHz / 3 V/m 1,4...2,7 GHz
EN 61000-4-8 30 A/m
ISO 10605: 2008 8/15 kV / 8 kV
ISO 11452-4 60 mA 20...80 MHz / 30 V/m 80...1000 MHz
ISO 7637-2 1, 2a, 2b, 3a, 3b, 4
CISPR 16-2 class B
CISPR 25 met
Mechanical data
Weight [g] 658
Dimensions [mm] 120.5 x 126 x 42
Materials aluminium powder-coated
Displays / operating elements
Display
status 4 x LED, red/green
Data memories
Real-time clock yes
Remarks
Remarks
Put the device into operation with connected antennas only.
Pack quantity 1 pcs.
Electrical connection
Connector: 1 x M12