- Products
- AC9241
AS-Interface module
AC9241
MODULE ASI PG7/9 2E/2S PNP 2A
AS-Interface module
AC9241
MODULE ASI PG7/9 2E/2S PNP 2A
Article no longer available - archive entry
Electrical data
Operating voltage [V] | 26.5...31.6 DC |
---|---|
Current consumption [mA] | < 140 |
Reverse polarity protection | yes |
Max. current load total [A] | 4 |
Integrated watchdog | yes |
Inputs / outputs
Number of inputs and outputs | Number of digital inputs: 2; Number of digital outputs: 2 |
---|
Inputs
Number of digital inputs | 2 |
---|---|
Sensor supply of the inputs | AS-i / AUX |
Power supply [V] | 20...30 |
Max. total current rating of inputs [mA] | 100 |
Input current High [mA] | > 5 |
Input current Low [mA] | < 1.5 |
Switching level high [V] | > 10 |
Digital inputs protected against short circuits | yes |
Outputs
Electrical design | AS-i |
---|---|
Number of digital outputs | 2 |
Circuit | PNP |
Voltage range DC [V] | to PELV |
Max. current load per output [mA] | 2000 |
Short-circuit proof | yes |
Electrically separated | yes |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 68 |
Tests / approvals
EMC |
|
---|
AS-i classification
AS-i profile | S-0.0 |
---|---|
AS-i I/O configuration [hex] | 0 |
AS-i ID code [hex] | 0 |
Mechanical data
Materials | PA |
---|
Displays / operating elements
Display |
|
---|
Accessories
Accessories (optional) |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|