You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. AC5023

Lower part for AS-Interface module

AC5023

EEMS-Base FC Address.socket

Lower part for AS-Interface module

AC5023

EEMS-Base FC Address.socket

Article no longer available - archive entry
Alternative articles: AC5011 Product comparison: AC5023 / AC5011 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] 26.5...31.6 DC
Additional voltage supply [V] 24 DC
Outputs
Electrical design AS-i
Contact rating < 2 A
Operating conditions
Ambient temperature [°C] -25...85
Protection IP 67; (depending on the upper part used: IP 20 / IP 65 / IP 67)
AS-i classification
AS-i addressing addressing socket
Mechanical data
Housing housing for DIN rail mounting
Dimensions [mm] 45 x 80 x 20
Materials PBT
Remarks
Remarks
recommended sleeve for earthing lead: A 2.8 x 0.5 DIN 46247
Module lower part can be used with upper parts where pin 5 of the M12 socket is connected to functional earth (FE).
Pack quantity 1 pcs.
Electrical connection
contact pins in module upper part :