You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. AC5004

Lower part for AS-Interface module

AC5004

ASI-MUT PG MIT SKL + SCHIRMBL.

Lower part for AS-Interface module

AC5004

ASI-MUT PG MIT SKL + SCHIRMBL.

Article no longer available - archive entry
Alternative articles: AC5101 Product comparison: AC5004 / AC5101 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] 26.5...31.6 DC
Outputs
Electrical design AS-i
Contact rating < 4 A
Operating conditions
Ambient temperature [°C] -25...85
Protection IP 65
Mechanical data
Type of mounting mounting on DIN rail and panel
Materials PBT
Remarks
Remarks
up to 4 screw connection cable ports for any type of T or cross branch
Pack quantity 1 pcs.
Electrical connection
screw terminals: ...2.5 mm²