You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. AC2807

AS-Interface control cabinet module

AC2807

CabinetModule 4DI 4DO R C

AS-Interface control cabinet module

AC2807

CabinetModule 4DI 4DO R C

Article no longer available - archive entry
  • ce
Electrical data
Operating voltage [V] 26.5...31.6 DC
Current consumption [mA] 60
Max. current load total [A] 6
Integrated watchdog yes
Inputs / outputs
Number of inputs and outputs Number of digital inputs: 4; Number of relay outputs: 4
Inputs
Number of digital inputs 4
Input circuit of digital inputs PNP
Sensor supply of the inputs AUX
Power supply [V] 18...30
Max. total current rating of inputs [mA] 200
Input current High [mA] > 5
Input current Low [mA] < 1.5
Switching level high [V] > 10
Digital inputs protected against short circuits no
Outputs
Electrical design AS-i
Voltage range DC [V] 24
Voltage range AC [V] 240
Max. current load per output [mA] 2500
Number of relay outputs 4
Short-circuit proof no
Electrically separated yes
Operating conditions
Ambient temperature [°C] -25...50
Protection IP 20
Tests / approvals
EMC
EN 50295
EN 50178
AS-i classification
AS-i profile S-7.0
AS-i I/O configuration [hex] 7
AS-i ID code [hex] 0
Mechanical data
Type of mounting mounting on DIN rail and panel; string mounting possible
Materials PA; PVC
Displays / operating elements
Display
switching status LED, yellow
operation LED, green
Accessories
Accessories (optional)
COMBICON connectors:, E70198
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection COMBICON: