You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. AC2723

AS-Interface module for valve heads

AC2723

ValveheadModule 2DI/2DO T ST

AS-Interface module for valve heads

AC2723

ValveheadModule 2DI/2DO T ST

Article no longer available - archive entry
Alternative articles: AC2731 Product comparison: AC2723 / AC2731 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • asib
Electrical data
Operating voltage [V] 26.5...31.6 DC
Current consumption [mA] 250
Integrated watchdog yes
Inputs / outputs
Number of inputs and outputs Number of digital inputs: 2; Number of digital outputs: 2
Inputs
Number of digital inputs 2
Input circuit of digital inputs PNP
Sensor supply of the inputs AS-i
Power supply [V] 18...30
Max. total current rating of inputs [mA] 100
Input current High [mA] 6...10
Input current Low [mA] 0...2
Switching level high [V] > 10
Digital inputs protected against short circuits yes
Outputs
Electrical design PNP
Number of digital outputs 2
Max. current load per output [mA] 50
Short-circuit proof yes
Operating conditions
Ambient temperature [°C] -25...85
Protection IP 00
Tests / approvals
EMC
EN 50295
AS-i classification
AS-i profile S-3.0
AS-i I/O configuration [hex] 3
AS-i ID code [hex] 0
Displays / operating elements
Display
operation LED, green
function LED, yellow
Remarks
Remarks
The AS-i valve top module contains an AS-i slave as well as two digital inputs and two digital outputs.
The supply of the pcb and all peripherals is carried out via AS-Interface.
The module has been designed especially for the use in valve tops.
Two inductive sensors detect the open/closed position and one or two solenoid valves are used for pneumatic triggering.
The printed conductors are coated with a protecting lacquer against corrosion.
The integrated watchdog ensures that the solenoids are switched off in case of a bus communication failure.
Pack quantity 1 pcs.
Electrical connection
Connection screw terminals: