You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. AC2705

AS-Interface control cabinet module

AC2705

CabinetModule 4DI ST

AS-Interface control cabinet module

AC2705

CabinetModule 4DI ST

Article no longer available - archive entry
  • ce
  • asib
Electrical data
Operating voltage [V] 26.5...31.6 DC
Current consumption [mA] < 280
Inputs / outputs
Number of inputs and outputs Number of digital inputs: 4
Inputs
Number of digital inputs 4
Input circuit of digital inputs PNP
Sensor supply of the inputs AS-i
Power supply [V] 18...30
Max. total current rating of inputs [mA] 200
Input current High [mA] > 5
Input current Low [mA] < 1.5
Switching level high [V] > 10
Digital inputs protected against short circuits yes
Outputs
Electrical design PNP
Circuit PNP
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 20
Tests / approvals
EMC
EN 50295
AS-i classification
AS-i profile S-0.0
AS-i I/O configuration [hex] 0
AS-i ID code [hex] 0
Mechanical data
Type of mounting mounting on DIN rail and panel; string mounting possible
Materials PA; PVC
Displays / operating elements
Display
switching status LED, yellow
operation LED, green
Remarks
Remarks
Do not connect any of the following points to an external potential:
I-, I+, I1, I2, I3, I4
The connections are electrically connected with the AS-i cable.
Pack quantity 1 pcs.
Electrical connection
Connection screw terminals: