You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. AC2514

AS-Interface ClassicLine module

AC2514

ClassicL45 2DO-y 2DI-y T M12

AS-Interface ClassicLine module

AC2514

ClassicL45 2DO-y 2DI-y T M12

Article no longer available - archive entry
Alternative articles: AC5214 Product comparison: AC2514 / AC5214 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • asib
Electrical data
Operating voltage [V] 26.5...31.6 DC
Max. current consumption from AS-i [mA] 150
Max. current load total [A] 2
Integrated watchdog yes
Inputs / outputs
Number of inputs and outputs Number of digital inputs: 2; Number of digital outputs: 2
Inputs
Number of digital inputs 2
Input circuit of digital inputs PNP
Sensor supply of the inputs AS-i
Power supply [V] 18...30; (via flat cable)
Max. total current rating of inputs [mA] 100
Input current High [mA] 6...10
Input current Low [mA] 0...2
Switching level high [V] > 11
Digital inputs protected against short circuits yes
Outputs
Electrical design AS-i
Number of digital outputs 2
Circuit PNP
Voltage range DC [V] 15...30; (to PELV; via flat cable)
Max. current load per output [mA] 1000; (utilisation category DC-13 (control of electromagnets): 20 W (IEC 60947-5-1))
Short-circuit proof yes
Electrically separated yes
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Tests / approvals
EMC
EN 50295
AS-i classification
AS-i version 2.1
AS-i addressing IR addressing possible
Extended addressing mode yes
AS-i profile S-B.A.E
AS-i I/O configuration [hex] B
AS-i ID code [hex] A.E
Assignment of the data bits
data bit D0 D1 D2 D3
input - - 3 4
socket - - I-3/4 I-3/4 I-4
pin - - 4 2 4
Output 1 2 - -
socket O-1/2 O-1/2 / O-2 - -
pin 4 2 4 - -
Mechanical data
Weight [g] 114.4
Type of mounting AS-i interface to FC-E lower parts
Materials PBT
Displays / operating elements
Display
operation LED, green
errors LED, red
function LED, yellow
Accessories
Accessories (optional)
Module lower part
Remarks
Remarks
Inputs and outputs must be electrically isolated.
Do not connect any of the following points to an external potential:
I-, I+, I-3/4, I-4
The connections are electrically connected with the AS-i cable.
Pack quantity 1 pcs.
Electrical connection
Connection contact pins to module lower part, FK-E:
Connection Connector: M12