You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. AC2506

AS-Interface ClassicLine module

AC2506

ClassicLine 2x(2DI) M12

AS-Interface ClassicLine module

AC2506

ClassicLine 2x(2DI) M12

Article no longer available - archive entry
Alternative articles: AC5215 Product comparison: AC2506 / AC5215 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • asib
Electrical data
Operating voltage [V] 26.5...31.6 DC
Max. current consumption from AS-i [mA] 240
Inputs / outputs
Number of inputs and outputs Number of digital inputs: 4
Inputs
Number of digital inputs 4; (2 x 2)
Input circuit of digital inputs PNP
Sensor supply of the inputs AS-i
Power supply [V] 18...30; (via flat cable)
Max. total current rating of inputs [mA] 200
Input current High [mA] 6...10
Input current Low [mA] 0...2
Switching level high [V] > 11
Digital inputs protected against short circuits yes
Outputs
Electrical design AS-i
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Tests / approvals
EMC
EN 50295
AS-i classification
AS-i version 2.1
AS-i addressing IR addressing possible
Extended addressing mode no
AS-i profile S-0.1.E
AS-i I/O configuration [hex] 0
AS-i ID code [hex] 1.E
Assignment of the data bits
data bit D0 D1 D2 D3
input 1 2 3 4
socket I-1/2 I-1/2 I-3/4 I-3/4
pin 4 2 4 2
Mechanical data
Weight [g] 112.4
Type of mounting AS-i interface to FC lower parts
Materials PBT
Displays / operating elements
Display
operation LED, green
errors LED, red
function LED, yellow
Accessories
Accessories (optional)
Module lower part
Remarks
Remarks
Do not connect any of the following points to an external potential:
I-, I+, I-1/2, I-3/4
The connections are electrically connected with the AS-i cable.
Pack quantity 1 pcs.
Electrical connection
contact pins to module lower part, FK / PG:
Connector: M12; coding: A