You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. AC2463

AS-Interface CompactLine module

AC2463

CompactLine 8DI M12

AS-Interface CompactLine module

AC2463

CompactLine 8DI M12

Article no longer available - archive entry
Alternative articles: AC5210 Product comparison: AC2463 / AC5210 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • asib
  • cul
Application
Application field installation
Electrical data
Operating voltage [V] 26.5...31.6 DC; ("supply class 2" to cULus)
Max. current consumption from AS-i [mA] 250
Inputs / outputs
Number of inputs and outputs Number of digital inputs: 8
Inputs
Number of digital inputs 8; (2 x Slave)
Input circuit of digital inputs PNP
Sensor supply of the inputs AS-i
Power supply [V] 20...30; (operating voltage "supply class 2" according to cULus)
Max. total current rating of inputs [mA] 200; (for each Slave)
Input current High [mA] 6...10
Input current Low [mA] 0...2
Switching level high [V] > 11
Digital inputs protected against short circuits yes
Outputs
Electrical design AS-i
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 50295
AS-i classification
AS-i version 2.1
AS-i addressing IR addressing possible
Extended addressing mode no
AS-i profile S-0.1.E
AS-i I/O configuration [hex] 0
AS-i ID code [hex] 1.E
Assignment of the data bits
data bit D0 D1 D2 D3
input 1 2 3 4
socket I-1/2 I-1/2 I-2 I-3/4 I-3/4 I-4
pin 4 2 4 4 2 4
Mechanical data
Type of mounting AS-i flat cables directly connectable
Dimensions [mm] 60 x 152 x 24.4
Materials PUR
Displays / operating elements
Display
operation LED, green
errors LED, red
function LED, yellow
Remarks
Remarks
Do not connect any of the following points to an external potential:
I-, I+, I1, I2, I3, I4
The connections are electrically connected with the AS-i cable.
Pack quantity 1 pcs.
Electrical connection
Connection Connector: M12