You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. AC2351

AS-Interface illuminated pushbutton module

AC2351

Push-button modul 8I/8O

AS-Interface illuminated pushbutton module

AC2351

Push-button modul 8I/8O

Article no longer available - archive entry
  • ce
  • asi
Electrical data
Operating voltage [V] 26.5...31.6 DC
Current consumption [mA] < 150
Reverse polarity protection yes
Outputs
Electrical design AS-i
Operating conditions
Ambient temperature [°C] 0...60
Protection IP 00
Tests / approvals
EMC
EN 50295
AS-i classification
AS-i profile S-7.F
AS-i I/O configuration [hex] 7
AS-i ID code [hex] F
AS-i certificate 14401
Mechanical data
Materials front panel: aluminium
Accessories
Accessories (optional)
Cover removal tool:, E70206
Remarks
Remarks
The pushbuttons (EAO type 84) provide protection against accidental contact.
Housing and pushbuttons can be labelled.
Pack quantity 1 pcs.
Electrical connection
COMBICON: