You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. AC2086

AS-Interface illuminated pushbutton module

AC2086

c2S-Module 2BI 2LO

AS-Interface illuminated pushbutton module

AC2086

c2S-Module 2BI 2LO

  • Use as start/stop button or as acknowledgement button on machines
  • Pushbuttons with tactile press point as protection against accidental contact
  • Clearly visible LEDs as optical feedback for actuation
  • Active triggering via AS-interface
  • High protection rating for the requirements of harsh industrial environments
Article no longer available - archive entry
Alternative articles: AC2396 Product comparison: AC2086 / AC2396 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • asi
Application
Design Colour inserts changeable
Application field installation
Electrical data
Operating voltage [V] 26.5...31.6 DC
Max. current consumption from AS-i [mA] 55
Inputs
Sensor supply of the inputs AS-i
Operating conditions
Ambient temperature [°C] -25...60
Storage temperature [°C] -40...85
Protection IP 67
Tests / approvals
EMC
EN 50295
AS-i classification
AS-i version 2.1
Extended addressing mode yes
AS-i master profile M2; M3; M4
AS-i profile S-B.A.E
AS-i I/O configuration [hex] B
AS-i ID code [hex] A.E
AS-i certificate 49201
Assignment of the data bits
data bit D0 D1 D2 D3
LED 1 2 - -
pushbutton - - 1 2
Mechanical data
Weight [g] 104
Type of mounting AS-i interface to FC and SC lower parts
Materials PBT
Displays / operating elements
Display
operation LED, green
errors LED, red
pushbutton 2 x LED, white
Accessories
Items supplied
cover support: 2
colour inserts: 2, red
2, green
2, yellow
2, blue
2, white
Remarks
Remarks
The pushbuttons (EAO type 84) provide protection against accidental contact.
Housing and pushbuttons can be labelled.
Pack quantity 1 pcs.
Electrical connection
contact pins to module lower part, FK / PG: