You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. AC2043

AS-Interface AirBox

AC2043

AirBox 2x2DI 2PO M12

AS-Interface AirBox

AC2043

AirBox 2x2DI 2PO M12

Article no longer available - archive entry
Alternative articles: AC2041 Product comparison: AC2043 / AC2041 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • asib
  • cul
Electrical data
Operating voltage [V] 26.5...31.6 DC
Current consumption [mA] < 170
Additional voltage supply [V] 18...30 DC; (to PELV)
Integrated watchdog yes
Inputs / outputs
Number of inputs and outputs Number of digital inputs: 4; Number of pneumatic outputs: 2
Inputs
Number of digital inputs 4; (2 x 2)
Input circuit of digital inputs PNP
Sensor supply of the inputs AS-i
Power supply [V] 20...30
Max. total current rating of inputs [mA] 100
Input current High [mA] > 3
Input current Low [mA] < 1.5
Switching level high [V] > 10
Digital inputs protected against short circuits yes
Outputs
Electrical design AS-i
Number of pneumatic outputs 2
Operating conditions
Ambient temperature [°C] 0...55
Note on ambient temperature
with special compressed air treatment: < 0 °C
Protection IP 65
Tests / approvals
EMC
EN 50295
AS-i classification
AS-i profile S-7.F
AS-i I/O configuration [hex] 7
AS-i ID code [hex] F
Assignment of the data bits
data bit D0 D1 D2 D3
socket I-1/2 I-1/2 I-3/4 + O-3 I-3/4 + O-4
pin 4 2 4 4
Mechanical data
Type of mounting screw mounting
Materials PBT
Pneumatic system 2 x 3/2-way seat valves
Operating pressure range [bar] 2...8
Operating pressure range [MPa] 0.2...0.8
Note on working pressure range
incl. possible pressure peaks
Air flow at 6/5 bar [l/min] 350
Air flow at 6/0 bar [l/min] 550
Permissible compressed air filtered (5 µm); lubricated (ISO-VG10) or not lubricated
Tube fittings Legris LF 3000/8
Displays / operating elements
Display
operation LED, green
function LED, yellow
Accessories
Accessories (optional)
silencer:, E75232
Remarks
Remarks
Please see the notes on compressed air and EMC/ESD under "Downloads"
Pack quantity 1 pcs.
Electrical connection
contact pins to module lower part, FK / PG:
Connector: M12; coding: A