You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. AC2036

AS-Interface module

AC2036

PowerBox/2DI/1DO/R/UN7/8

AS-Interface module

AC2036

PowerBox/2DI/1DO/R/UN7/8

Article no longer available - archive entry
  • ce
  • cul
Electrical data
Operating voltage [V] 26.5...31.6 DC
Max. current consumption from AS-i [mA] 140
Max. current load total [A] 6
Integrated watchdog yes
Inputs / outputs
Number of inputs and outputs Number of digital inputs: 2; Number of relay outputs: 1
Inputs
Number of digital inputs 2
Input circuit of digital inputs PNP
Sensor supply of the inputs AS-i
Power supply [V] 20...30
Max. total current rating of inputs [mA] 100
Input current High [mA] > 5
Input current Low [mA] < 1.5
Switching level high [V] > 10
Digital inputs protected against short circuits yes
Outputs
Electrical design AS-i
Voltage range DC [V] 24
Voltage range AC [V] 24...240
Number of relay outputs 1
Short-circuit proof no
Electrically separated yes
Operating conditions
Ambient temperature [°C] -20...70
Protection IP 67
Tests / approvals
EMC
EN 50295
EN 50178
AS-i classification
AS-i profile S-3.F
AS-i I/O configuration [hex] 3
AS-i ID code [hex] F
Assignment of the data bits
data bit D0 D1 D2 D3
socket I-1 I-2 O-3 -
pin 2+4 2+4 1/4 -
Mechanical data
Type of mounting AS-i interface to FC and SC lower parts
Materials PBT
Displays / operating elements
Display
operation LED, green
function LED, yellow
Remarks
Remarks
Inputs and outputs must be electrically isolated.
Pack quantity 1 pcs.
Electrical connection
Connection contact pins to module lower part, FK / PG:
Connection Connector: 7/8"; coding: A