You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. AC1322

AS-Interface CANopen gateway with PLC

AC1322

ControllerE 2Mstr CO RS232

AS-Interface CANopen gateway with PLC

AC1322

ControllerE 2Mstr CO RS232

Article no longer available - archive entry
Alternative articles: AC1332 Product comparison: AC1322 / AC1332 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • asib
Application
Application decentralised controller; CANopen gateway
Electrical data
Operating voltage [V] 24 DC
Current consumption [mA] < 500
Max. current consumption from AS-i [mA] 10
Max. power consumption [VA] 10
Interfaces
Communication interface RS232; CAN
CAN
Protocol CANopen
RS232
Transmission rate 9600...115200 Baud
Connector type RJ11
Note on interfaces
electrically isolated
Operating conditions
Ambient temperature [°C] 0...60
Storage temperature [°C] -20...70
Max. relative air humidity [%] 95
Protection IP 20
AS-i classification
AS-i version 2.1
AS-i master profile M3
Mechanical data
Housing housing for DIN rail mounting
Materials aluminium; steel sheet galvanised
Displays / operating elements
Display
function 4 x LED, red
3 x LED, green
3 x LED, yellow
Remarks
Pack quantity 1 pcs.