- Products
- AC1206
AS-Interface power supply
AC1206
PowerSupply 230VAC 2,8A
AS-Interface power supply
AC1206
PowerSupply 230VAC 2,8A
Article no longer available - archive entry
Alternative articles: AC1256 Product comparison: AC1206 / AC1256 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Nominal voltage AC [V] | 110 / 230; (selectable) |
---|---|
Nominal frequency AC [Hz] | 47...63 |
Input voltage range AC [V] | 88...132 / 184...264 |
Output voltage DC [V] | 29.5...31.6 |
Max. power-on delay time [ms] | 42 |
Max. output current at min. output voltage [A] | 2.8 |
Number of output circuits | 1 |
Max. residual ripple [mV] | 50 |
External input protection | > 6 A |
Fuse [A] | 2.5; (not accessible) |
Derating [W/K] | 1 (60...70 °C) |
Integrated data decoupling | yes |
Outputs
Short-circuit protection | yes |
---|---|
Overload protection | yes |
Parallel connection of outputs possible | no |
Series connection of outputs possible | no |
Operating conditions
Ambient temperature [°C] | -10...60 |
---|---|
Protection | IP 20 |
Tests / approvals
EMC |
|
---|
AS-i classification
AS-i certificate | 15901 |
---|
Mechanical data
Materials | aluminium |
---|
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | terminals: ...2.5 mm² |
---|