- Valve position sensors by application
- Valve position
Valve position
Sensor family | Valve type | Capabilities | Points to consider |
---|---|---|---|
Continuous position quarter-turn |
• Butterfly • Ball |
Continuous position to 0.1° accuracy | • IO-Link delivers real-time position of the valve • Three outputs for detecting valve seal wear or obstructions • No external puck required |
Quarter-turn |
• Butterfly • Ball |
Open/Close feedback | • Target puck required to be mounted to the valve stem • DC Power |
AC quarter-turn |
• Butterfly • Ball |
Open/Close feedback | • Target puck required to be mounted to the valve stem • AC Power |
Quarter-turn with local solenoid switching |
• Butterfly • Ball |
Open/Close feedback plus ability to switch a solenoid | • Ability to provide power to switch a solenoid mounted on the valve actuator • Standard M12 connection for commonly used cables |
AS-I quarter-turn |
• Butterfly • Ball |
Open/Close feedback with connectionto AS-i | • Includes benefits of AS-Iinstallation ease of use • Local solenoid switching |
Rising stem |
• Gate • Knife |
Open/Close/Seat feedback | 3 outputs including “seat” position for pipe cleaning processes |
Mounting sets for manual valves |
Manual quarter-turn | Mounting hardware to connect to amanual valve | Hardware only to mountquarter turn sensors |
Quarter-turn hazardous applications |
• Butterfly • Ball |
Open/Close feedback in hazardous areas | • Instrinsically-safe and ATEX applications • Separate amplifier required |