- Magnetic by application
- General purpose
General purpose - magnetic sensors
Sensor family | Sensing range | Output | Points to consider |
---|---|---|---|
Full metal sensors |
up to 70 mm | • DC PNP / NPN • NO / NC |
• M12 and M18 cylindrical housing • Stainless steel sensing face and housing • Tested for vibration and shock for mobile applications |
Cylindrical sensors |
up to 100 mm | • DC PNP / NPN • NO / NC |
• M8, M12 and M18 cylindrical housing • Precabled and M12 quick disconnect versions available • -40…100 °C temperature range |
Rectangular sensors |
up to 60 mm | • DC PNP • NO / NC |
• Precabled, M8 quick disconnect and pigtail versions • Compact design for tight spaces • High switching frequency |
Flatpack sensors |
5 mm | • DC PNP/NPN • NO/NC programmable • IO-Link |
• Precabled and pigtail versions • No external magnet required • Ferrous-only target detection • Compact design for tight spaces • High switching frequency • Preventative maintenance diagnostics with IO-Link |