- Safety light curtains and grids by application
- Finger protection
Finger protection
Sensor type | Protection rating | Resolution | Protected height / width | Points to consider |
---|---|---|---|---|
• Type 4 • SIL 3 • SIL cl 3 • PL e |
14 mm | 160…1810 mm / up to 6 m | • Type 4 protection at Type 2 prices • Compact housing profile • Range and mode programmable via wiring • Standard and muting relays available |
|
• Type 4 • SIL 3 • SIL cl 3 • PL e |
14 mm | 460…1060 mm / up to 5 m | • Type 4 protection at Type 2 prices • Preassembled Ø55 mm acrylic housing • Internal heater prevents condensation • IP69K enclosure rating • Range and programmable via wiring • Standard and muting relays available |