- Inductive sensors by application
- Specialty
Specialty inductive sensors
Sensor family |
Housing size | Sensing range | Design | Durability | Points to consider |
---|---|---|---|---|---|
IO-Link sensors |
• M12 • M18 • M30 • 40x40x54 mm |
+++ | Various | ++ | • Detects minute changes in position • Digital distance value • Output / polarity selectable |
Hydraulic cylinder applications |
M12 | + | • Stainless steel housing • Stainless steel face |
+++ | • Senses only ferrous targets • 7250 psi pressure rating • High protection rating |
Ring and tube sensors |
Small rectangular | + | Plastic | ++ | • Detect metal objects inside plastic tubes • Static and dynamic versions available • Potentiometer adjustment |
Analog sensors |
• M12 • M18 • M30 • 40x40x54 mm |
++ | Various | + | • 4…20 mA / 0…10 VDC versions available • Linearity ± 1…3% |
High temperature applications |
• M12 • M18 • M30 • M50 |
++ | • Metal housing • Plastic face |
+ | • Ambient temperatures up to 356 °F • 5m silicone cable jacket • No external amplifier needed |