- TW infrared temperature transmitters
- IO-Link benefits
Gain process insight with IO-Link
IO-Link provides higher resolution than analog
With no scaling in the PLC required, the TW provides resolution of 0.1 °C across the full range of the sensor using IO-Link. Over analog, the resolution is 0.2 °C + 0.03 % of the scaled measuring range.
Device status and diagnostic information
The TW family cyclically provides data on the function of the sensor. Refer to the chart and table below.
0 | Device is OK | Sensor is operating normally |
1 | Maintenance required | Cleaning of the sensor face is required |
2 | Out of specification | Termperature over / under run, short circuit, check installation |
3 | Functional check | Set the parameter |
4 | Failure | No reflection signal, parameter error, hardware fault |