• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm

TN RTD temperature sensor eliminates need for local gauge

Improve quality and availability with ifm temperature sensors

  • Improve product quality by eliminating temperature drift in critical process points.
  • Reduce time between process steps through fast response to temperature changes.
  • Eliminate sensor failures from shock, vibrations and moisture ingress.
  • Measure critical points even in limited space with compact, all-in-one design.

The TN family of temperature sensors provide highly accurate temperature indication of fluids. The sensors are self-contained with an integrated display and RTD temperature probe, so there is no need for a local gauge or matching the probe to the control monitor. The sensor’s robust stainless steel probe is resistant to aggressive media.