- Discover TCC
- Setup and support
- Device configuration
Device configuration
The following guides you through the programming steps for the TCC sensors. More details can be found in the Operating Manual on the datasheet page for the specific product.
Available parameters for TCC sensors
Please refer to the operating instructions for more details on these parameters.
Parameter | Description |
---|---|
OU2 | Configuration of the analog signal
|
P-n | Switching logic for the diagnostic output
|
ASP2 | Analog start point for measured temperature |
AEP2 | Analog end point for measured temperature |
FOU2 | Response of the output in case of an alarm
|
ccL | Calibration check limit where the deviation between the process and reference values provides a warning |
uni | Standard units of measure: °F or °C |
LED mode | The LED on the unit can be enabled or disabled
|
Simulation | Simulation of temperature measurement and diagnostics without operation. Used to verify wiring and output functions. |
rES | Reset all parameters to factory default |