TA sanitary temperature transmitters
Improve quality and availability with ifm temperature sensors
- Improve product quality by eliminating temperature drift in critical process points.
- Free up instrumentation team to do value-added work by increasing time between calibration checks.
- Reduce time between process steps through fast response to temperature changes.
- Eliminate sensor failures from shock, vibration and moisture ingress.
- Critical points can be measured even in limited space with compact sensor design.
The TA transmitter's one-piece fully welded 316 stainless steel IP69K hermetically sealed construction eliminates the most common cause of drift: moisture ingress. The one-piece design is calibrated, accurate and ready to install right out of the box. Bright LED digital display simplifies set up and reduces technician time for maintenance. Multi-point factory calibration certificates are digitally available at no cost to ensure record keeping compliance.
The video below shows how the one-piece housing construction eliminates ingress. The TA2 transmitter uses the same construction described in the video.