- PN pressure sensors
- Select products
Select PN pressure sensor products
For specific part numbers, click on the product below.
Sensor family | Pressure range | Signal | Visualization | Price | Points to consider | |
---|---|---|---|---|---|---|
PN2 |
-14.5…8700 psi | • Transmitter • Switch • IO-Link |
• Numeric display • Status LED |
$$$ | • 4…20 mA / 0… 10 VDC scalable analog output • inH2O range available • FKM internal sealing |
|
PN7 | • Switch • IO-Link |
• Dual switching output and IO-Link transmitter only • FKM internal sealing |
||||
PE2 | -14.5…3625 psi | • Transmitter • Switch • IO-Link |
• 4…20 mA / 0… 10 VDC scalable analog output • inH2O range available • EPDM internal sealing |
|||
PN4 | -14.5…5800 psi | • Switch | $$$$ | • For use with AC power • 85...265 AC operating voltage • Triac output for currents up to 2.5 A |
Other pressure solutions are available as shown below.
Sensor family | Pressure range | Signal | Visualization | Price | Points to consider |
---|---|---|---|---|---|
PN |
-14.5…8700 psi | • Transmitter • Switch • IO-Link |
• Numeric display • Status LED |
$$$ | • Two-color display • 4…20 mA / 0… 10 VDC scalable analog • inH2O range available |
PG24 |
-14.5…8700 psi | • Transmitter • Switch |
• Numeric display • Status LED |
$$$$ | • Gauge / digital display • 4…20 mA / 20…4 mA scalable analog • inH2O range available |
PA |
-14.5…8700 psi | Transmitter | – | $$ | • 4…20 mA / 0…10 VDC fixed analog • IP68 / IP69K protection > 363 psi • inH2O range available |
PX |
-14.5…5000 psi |
Transmitter | – | $$ | • 4…20 mA / 0…10 VDC fixed analog • IP68 / IP69K protection > 500 psi • inH2O range available |
PT |
0…5000 psi | Transmitter | – | $ | • Smallest profile • Response time < 1 msec • 4…20 mA / 0…10 VDC fixed analog • High shock/vibration resistance • IP67 / IP69K protection |
PV |
-14.5…6092 psi | • Switch • IO-Link |
– | $ | • Smallest profile • Configurable switchpoints via software • IP67 / IP69K protection |
PK |
0…5800 psi | Switch | Status LED | $ | • Rotating dials for simple setup |
PQ |
-14.5…145 psi | • Transmitter • Switch • IO-Link |
• Numeric display • Status LED |
$ | • Compact design perfect for vacuum / compressed air • Two-color display • 4…20 mA fixed analog |