- PL industrial pressure transmitters
- Select products
Select the best solution for your application
Part no. | Pressure range (psi) |
Signal | Points to consider | |
---|---|---|---|---|
PL1506 | -1.81...36 | • Transmitter • IO-Link |
• 4...20 mA scalable analog via IO-Link • Temperature measurement via IO-Link • G½ BSPP process connection |
|
PL1515 | -14.5...87 | |||
PL1504 | -14.5...145 | |||
PL1514 | -14.5...232 | |||
PL1503 | -14.5...363 | |||
PL1543 | -14.5...580 | |||
PL1523 | 0...870 | |||
PL1502 | 0...1450 | |||
PL1512 | 0...2320 |
Part no. | Description | |
---|---|---|
E30509 | Welding adapter, Ø32 mm | |
E43440 | Welding mandrel | |
E30516 | 1" NPT adapter | |
Rear sealing ring, ID Ø18.5 mm, OD Ø23.9 mm | ||
E30492 | FKM (Supplied with sensor) | |
E30451 | EPDM | |
E30513 | FFKM | |
Sealing ring alternatives for use without ifm adapters | ||
Front sealing ring, ID Ø16.4 mm, OD Ø18.4 mm | ||
E30510 | FKM | |
E30511 | EPDM | |
E30512 | FFKM |
Part no. | Description | |
---|---|---|
E30503 | Welding adapter, Ø35 mm | |
E30508 | Welding mandrel | |
E30521 | ½" NPT adapter | |
Sealing ring alternatives | ||
Front sealing ring, ID Ø8.5 mm, OD Ø11.5 mm | ||
E30517 | FKM (Supplied with sensor) | |
E30519 | EPDM | |
E30518 | FFKM | |
Rear sealing ring, ID Ø11.6 mm, OD Ø16.5 mm | ||
E30145 | FKM (Supplied with sensor) | |
E30442 | EPDM | |
E30520 | FFKM |
Other solutions for flush mounted pressue applications
Pressure range (psi) |
Signal | Points to consider | |
---|---|---|---|
PIxxxx |
-14.5...363 (PI2602 - 1450 psi) |
• Transmitter • Switch • IO-Link |
• Numeric display with status LED • 4...20 mA scalable analog via IO-Link or pushbuttons • Approvals for use in Food and Beverage applications • inH2O range available • G1 BSPP process connection • Various process adapters available |
PM17xx |
-14.5...363 (PM1602 - 1450 psi) |
• Transmitter • IO-Link |
• 4...20 mA scalable analog via IO-Link or pushbuttons • Approvals for use in Food and Beverage applications • inH2O range available • G1 BSPP process connection • Various process adapters available |
PM15xx |
-14.5...580 | • Transmitter • IO-Link |
• 4...20 mA scalable analog via IO-Link or pushbuttons • Approvals for use in Food and Beverage applications • Temperature measurement via IO-Link • G½ BSPP process connection • Various process adapters available |