Optimize changeover time from full to empty roll with the ability to accurately determine the diameter of wound material in for paper, wire, steel, textile and other webs.
Improve quality of product through monitoring of web loop / tension.
The time-of-flight technology is ideal for monitoring the level of opaque liquids and bulk materials. Ultrasonic sensors can be influenced by temperature, wind and other environmental conditions. The Class 1 laser light source of the O1D family is impervious to these influences.
With a sensing range up to 10 m, the O1D sensor can detect the presence of objects without the concern of physical damage from the manufacturing process.