• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. Inclination sensors
  2. Applications

Inclination sensors: Applications

Which sensor is suitable for which application?

 
Static applications

Quasi static applications

Dynamic applications
Dynamic inclination sensor
type JDxxx
 
Static inclination sensor
type JN2xxx
 
Static inclination sensor
type EC20xx
   
Task Application examples

Angle measurement
Area monitoring
Mostly 1-axis
“Angle A to angle B”

Mobile cranes
Angle and height measurement of the boom

Tippers
Angle monitoring during
loading and unloading “open/ closed”

Wheel loaders
Loading and discharge monitoring of bucket and boom “up/ down”

Alignment
Classical levelling
Mostly 2-axis
“Keep everything perpendicular”

Lifting platforms
Chassis and
platform levelling

(Truck-mounted) telescopic platforms
Mast and basket alignment

Vehicle cabins
Alignment of the driver’s cabin

Positioning
Advanced angle measurement
Often 2-axis
“Spatial positioning”

Cranes
Support and stability, boom and load monitoring

Drilling tools
Positioning and position control
Drill hole monitoring/
drill hole quality

Excavators
Depth and distance measurement
Run-dry monitoring

 

Static applications: non-moving applications with no or small influence of vibrations and/or external acceleration

Quasi static applications: applications with weak to medium influence of vibrations and/or external uniform acceleration

Dynamic applications: moving applications with medium to high influence of vibrations and external acceleration

Static inclination sensors – application examples

Dynamic inclination sensors

Application videos

Systematic, controlled and economical excavation

Inclination sensors used on drilling rigs