Part no. | Measuring range | Technology | Signal | Points to consider | |
---|---|---|---|---|---|
LW2720 | 0.01...10 m (up to 15 m with good conditions) |
Radar (unguided)
|
|
|
|
LW2120 (Shown with optional E33705 antenna and E33706 mounting bracket) |
|
Sensor Family | Measuring Range | Technology | Signal | Points to Consider |
---|---|---|---|---|
LR |
100…2000 mm | Guided wave radar |
|
|
PI |
Unlimited | Hydrostatic pressure |
|
|
PG |
Unlimited | Hydrostatic pressure |
|
|
PM |
Unlimited | Hydrostatic pressure |
|
|
Article | Description | Approval |
---|---|---|
E30130 |
D50 Weld Adapter with leakage port | 3A, EHEDG, FDA |
E33208 |
1.5" Triclamp fitting with leakage port | 3A, EHEDG, FDA |
E33209 |
2" Triclamp fitting with leakage port | 3A, EHEDG, FDA |
E33228 |
Varivent Type F (D = 50) with leakage port | 3A, EHEDG, FDA |
E33229 |
Varivent Type N (D = 68) with leakage port | 3A, EHEDG, FDA |
E33340 |
Universal adapter Rd 52 | FDA |