• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. SB mechatronic flow sensors
  2. Select products

Choose the best product SB for your application

Browse our line of SB mechatronic flow meters, a versatile solution for diverse applications requiring precise flow measurement. These advanced meters provide rapid response and reliability in environments where flow conditions frequently change, such as in machine tool coolant systems. 

The SB flow meters stand out for their sub-10-millisecond response time to coolant flow changes, ensuring cutting tools remain cool and efficient during intensive cutting cycles.

In the demanding settings of industrial furnaces, the stability and durability of flow measurement systems are paramount. SB mechatronic flow meters are designed to be unaffected by medium temperature changes, offering peace of mind in applications where loss of coolant flow could result in significant damage to components. Their innovative design, incorporating a spring-supported piston and magnetic sensor, allows for installation without specific inlet/outlet piping requirements, simplifying the setup process.

Enhanced with IO-Link technology, SB mechatronic flow meters deliver added value by transmitting multiple sensor values, including current flow rate, temperature, and switching status, all contributing to a comprehensive monitoring solution.

The meters come equipped with a non-return valve to prevent backflow and can be easily disassembled for cleaning, ensuring long-term accuracy and reliability. With their robust construction and advanced features, SB mechatronic flow meters are an ideal choice for ensuring optimal performance in critical flow applications.

SB flow sensor models

The SB family of flow sensors come in a variety of pipe sizes, flow rates, and process connections. 

SBN flow sensors with NPT process connections for medium temperature 14...212 °F
  Article no. Flow rate Process
connection
SBN flow sensors with NPT process connections for medium temperature SBN232 0.1...4 gpm ¾" NPT
SBN233 0.1...6 gpm ¾" NPT
SBN234 0.2...10 gpm ¾" NPT
SBN246 0.5...27 gpm 1" NPT
SBN257 1...50 gpm 1-½" NPT

If the SB family does not suit your application, the tables below highlight key features of other ifm flow solutions.

Other solutions for water-based media

Sensor family Flow rate Line size Medium temperature accuracy Points to consider

SM
5 ml/min
(0.08 gpm)…160 gpm
1/4"…2" 14…158 °F
-4...194 °F (units with TFT display)
~ ±1% • Conductivity ≥ 20 µS/cm
• Totalizer function
• Pressure ≤ 232 psi
• Versions with TFT display have selectable units of measure

SU
0…52.8 gpm 1/2"…1" 14…176 °F
-10…80 °C
~ ±5% • Totalizer function
• Pressure ≤ 232 psi
• Oil viscosity ≤ 68 cSt

SA
0.1…5400 gpm 1/2"…16" -4…212 °F
-20…100 °C
Higher upon request
~ ±10% • Pressure ≤ 1450 psi
• Avoid rapid medium temperature changes

SV
0.26…26.4 gpm 1/2"…3/4" 14…194 °F
-10…90 °C
~ ±2% • Display flow and temperature
• Water content ≥ 95%
• Pressure rating ≤ 174 psi
• Long straight pipe required

SI
3…100 cm/s 1/8"…8" -13…176 °F
-25…80 °C
~ ±10% • Pressure  < 4350 psi
• Sanitary versions available
• Avoid rapid medium temperature changes

Other solutions for oil-based media

Sensor family Flow rate Line size Medium temperature Accuracy Points to consider

SU
0…52.8 gpm 1/2"…1" 14…176 °F
-10…80 °C
~ ±5% • Totalizer function
• Pressure ≤ 232 psi
• Oil viscosity ≤ 68 cSt

SA
0.1…5400 gpm 1/2"…16" -4…212 °F
-20…100 °C
Higher upon request
~ ±10% • Pressure ≤ 1450 psi
• Avoid rapid medium temperature changes

SI
3…100 cm/s 1/8"…8" -13…176 °F
-25…80 °C
~ ±10% • Pressure  < 4350 psi
• Sanitary versions available
• Avoid rapid medium temperature changes