- O3D object recognition
- Select Product
O3D Smart sensor and camera
O3D Smart sensor
Industrial 3D image processing
They measure the distance between the sensor and the nearest surface point by point using the time-of-flight principle. The sensors illuminate the scene with an internal or external infrared light source and calculate the distance by means of the light reflected from the surface.
Photoelectric 3D sensors are suited for many different applications where:
- Completeness is monitored
- Volumes are determined
- Objects are sorted and depalletised
- Distance and level detection
- Robot navigation
O3D camera
Three-dimensional detection and evaluation designed for long-range single-camera solutions
Quad core iMx.6 processor calculates the full point cloud onboard the camera. There are 23,000 receiving elements arranged on the chip as a matrix. That means that not only one point but a complete scene is measured in only one capture. In addition to the distance image, the camera chip also provides a grey-scale image of the scene. The measured data can be evaluated with common image processing libraries. A software development kit with code samples is available in different programming languages. Custom algorithms may be deployed on the camera via OEM partition
Applications:
- Autonomous guided vehicles
- Dimensioning and positioning of suitcases, packages, etc.
- Automated loading and unloading of containers
- Storage space optimisation
- Supply chain management and coordination of material provision (conveyor belt occupancy)
- Harvest and log measurement in agriculture and forestry
- Milking robots and measuring of livestock
- Counting of persons and room monitoring
O3X 3D camera
Designed for short-range low-cost single-camera solutions
- 352 x 264 (93k) pixel imager
- Quad core iMx.6 processor calculates the full point cloud onboard the camera
- Up to 3 m range
- All algorithms are offboard the camera