ifm’s new inductive sensors detect all metals at distances not previously possible!

ifm’s new inductive sensors detect all metals at distances not previously possible!

One sensing range for all metals

  • Extra long sensing ranges protect sensors from impact with metal targets greatly prolonging “time-in-application”
  • Withstands attack from aggressive oil and coolants used in metalworking applications
  • Compact dimensions for mounting in tight spaces
  • Passes Severity Level 5 Salt Spray Test for mobile applications
  • Endures high shock and vibration present in stamping applications
ifm’s new line of inductive proximity sensors are designed to have excellent performance in a wide variety of applications and environments.

The sensors detect all target metals at the full sensing range. This feature, coupled with very long non-flush sensing ranges, allows metals such as aluminum and stainless steel to be sensed at distances previously not possible! We refer to this technology as K=1.





More information Product Brochure (1.9 MB PDF)