One for all - a single inductive sensor for three applications

One for all - a single inductive sensor for three applications

Suitable for industrial, mobile, cooling and lubricating applications

  • Large temperature range for greater flexibility
  • Protection rating IP 65 to IP 69K for increased machine uptime
  • Quick and easy set-up thanks to M12 connector
  • Increased sensing ranges assuring reliable detection
  • Reduced stock-keeping – one sensor for many applications
New standard
This newly developed generation of inductive sensors is the first to present one sensor that can be used for three different applications. Whether in factory automation, in applications with coolants and lubricants or in mobile applications – the new ifm technology platform distinguishes itself with universal and permanent usability while guaranteeing high performance, temperature stability and higher sensing ranges.
Resistant and reliable
A large temperature range of -40...85 °C and protection ratings IP 65, IP 66, IP 67, IP 68 and IP 69K guarantee maximum reliability. This new generation meets the user’s increased machine uptime requirements while offering a reliable switching function that assures the avoidance of standstills. All in all, a universal sensor for permanent use.

M12 connector · output function normally open

IFS240 - Inductive sensor, M12 x 1, Increased sensing range, DC PNP, Sensing range 4 mm, flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector, gold-plated contacts
IFS241 - Inductive sensor, M12 x 1, Increased sensing range, DC PNP, Sensing range 7 mm, non-flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector, gold-plated contacts
IFS242 - Inductive sensor, M12 x 1, Increased sensing range, DC NPN, Sensing range 4 mm, flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector, gold-plated contacts
IFS243 - Inductive sensor, M12 x 1, Increased sensing range, DC NPN, Sensing range 7 mm, non-flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector, gold-plated contacts
IGS232 - Inductive sensor, M18 x 1, Increased sensing range, DC PNP, Sensing range 8 mm, flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector, gold-plated contacts
IGS233 - Inductive sensor, M18 x 1, Increased sensing range, DC PNP, Sensing range 12 mm, non-flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector, gold-plated contacts
IGS234 - Inductive sensor, M18 x 1, Increased sensing range, DC NPN, Sensing range 8 mm, flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector, gold-plated contacts
IGS235 - Inductive sensor, M18 x 1, Increased sensing range, DC NPN, Sensing range 12 mm, non-flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector, gold-plated contacts
IIS226 - Inductive sensor, M30 x 1.5, Increased sensing range, DC PNP, Sensing range 15 mm, flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector, gold-plated contacts
IIS227 - Inductive sensor, M30 x 1.5, Increased sensing range, DC PNP, Sensing range 22 mm, non-flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector, gold-plated contacts
IIS228 - Inductive sensor, M30 x 1.5, Increased sensing range, DC NPN, Sensing range 15 mm, flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector, gold-plated contacts
IIS229 - Inductive sensor, M30 x 1.5, Increased sensing range, DC NPN, Sensing range 22 mm, non-flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector, gold-plated contacts