The solution to temperature instrument failures in the food and beverage industry



ifm has designed, developed and manufactured the new TD Series temperature transmitter with a one-piece, stainless steel housing.

The integrated transmitter electronics, process connector, and Pt1000 Class “A” RTD probe are a one-piece, laser welded, water-tight, factory calibrated IP69K sealed trans - mitter that meets the stringent requirements of 3A standards.

Robust and durable, the unit is corrosion-resistant against chemicals and harsh industrial cleaners.

The 2-wire loop powered transmitter is pre-scaled for ranges of 0…100 °C and 0…300 °F. Applications requiring different ranges can be scaled with a programming tool via IO-Link. A bright digital LED display indicates measured temperature directly at the instrument for easy verification of proper operation.

The TD temperature transmitter product line is available with probe lengths of 30, 50, 100 and 150 mm. Units are available with 1.5” or 2” triclamp fittings.

TD Series transmitters are delivered calibrated and ready to install for plug-and-play operation.

More information Product Brochure