Watch Video - ifm Vision Sensors

Vision Sensors for Inspection, Error-proofing, Total Volume and Level

ifm offers a line of vision sensors that can solve a variety of error-proofing and inspection applications.

    Multi-Code Reader identifies data matrix and 1D codes
  • Easy-to-use reader in a compact, metal housing
  • Reads 2D Data Matrix Codes including ECC200, PDF-417, and QR
  • Reads 26 different styles of printed 1D barcodes
  • Identifies most marking methods including dot-peened, laser-etched, and printed DMC codes and barcodes
    efector Dualis Object Recognition and Inspection Sensor
  • 100% inspection testing throughout the assembly automation process
  • All-in-one design includes an image sensor, evaluation electronics and integreted infrared LED lighting
  • Powerful intelligence and 640x480 resolution are driven by a smart algorithm
  • Objects in fast-moving processes are detected and evaluated - regardless of orientation
    3D Image Sensor evaluates shape, size, volume and level
  • First industrial sensor that can evaluate shape, size and volume
  • Provides critical information such as palletizing and de-palletizing, material handling, bulk level of materials and intelligent routing/sorting
  • Time-of-flight distance measurement to identify objects in three dimensions
  • Immune to ambient lighting and can be mounted both indoors and outdoors.