LR Radar Transmitter & Switch

Level Transmitter

Technical Specifications

Supply voltage 18…30 VDC
Maximum load current 200 mA per switching output
Voltage drop <2.5 V
Current consumption <80 mA
LR2050: <50 mA
Wetted Parts Stainless steel, FKM, PTFE
Medium temperature range 32…176 °F (0…80 °C)
LR2050: -13…212 °F (-20…100 °C) without coaxial tube
Pressure rating -14.5…58 psi (-1…4 bar)
Protection rating IP67
LR2050, LR9020: IP68 / IP69k
                                                                    

Product Selection

Type Output Probe Length Process ConnectionIO-Link Part No. List Price Add to Cart
Continuous Level Sensor 2x PNP switching See required accessories ¾” NPT    
Guided Wave Radar Level Sensor 4x PNP switching See required accessories ¾” NPT    
Continuous Level Sensing Transmitter 4…20 mA analog and 1x PNP switching See required accessories ¾” NPT    
Guided Wave Radar Level Switch 2x PNP switching See required accessories G ¾” BSPP    
Insertion Water Level Switch 4x PNP switching See required accessories G ¾” BSPP    
4...20 mA Level Transmitter 4…20 mA analog and 1x PNP switching See required accessories G ¾” BSPP    
4...20 mA Level Transmitter 4…20 mA analog and 1x PNP/NPN switching See required accessories ¼” NPT    
4...20 mA Level Transmitter 4…20 mA analog and 1x PNP/NPN switching See required accessories G ¾” BSPP    
4...20 mA Level Transmitter 1x Analog 4…20 mA or 0…10V and 1x IO-Link See required accessories G ¾” BSPP    

Required Accessories

Type Description Part No. List Price Add to Cart
10” Sensing probe, 316 stainless steel    
18” Sensing probe, 316 stainless steel    
27” Sensing probe, 316 stainless steel    
39” Sensing probe, 316 stainless steel    
47” Sensing probe, 316 stainless steel    
55” Sensing probe, 316 stainless steel    
63” Sensing probe, 316 stainless steel    
79” Sensing probe, 316 stainless steel, for LR2050 only    

Optional Accessories

Type Description Part No. List Price Add to Cart
Mounting flange, ¾” NPT, 303 stainless steel, for LRx300 only    
Mounting flange, G¾” BSPP, 303 stainless steel, for LRx0xx only    
18” coaxial tube, ¾” NPT, 304 stainless steel, for LRx0xx only    
27” coaxial tube, ¾” NPT, 304 stainless steel, for LRx0xx only    
39” coaxial tube, ¾” NPT, 304 stainless steel, for LRx0xx only    
47” coaxial tube, ¾” NPT, 304 stainless steel, for LRx0xx only    
55” coaxial tube, ¾” NPT, 304 stainless steel, for LRx0xx only    
63” coaxial tube, ¾” NPT, 304 stainless steel, for LRx0xx only    
79” coaxial tube, ¾” NPT, 304 stainless steel, for LR2050 only    
10” coaxial tube, G¾” BSPP, 304 stainless steel, for LRx0xx only    
18” coaxial tube, G¾” BSPP, 304 stainless steel, for LRx0xx only    
27” coaxial tube, G¾” BSPP, 304 stainless steel, for LRx0xx only    
27” slotted coaxial tube, G¾” BSPP, 304 stainless steel, for LRx0xx only    
39” coaxial tube, G¾” BSPP, 304 stainless steel, for LRx0xx only    
47” coaxial tube, G¾” BSPP, 304 stainless steel, for LRx0xx only    
47” slotted coaxial tube, G¾” BSPP, 304 stainless steel, for LRx0xx only    
55” coaxial tube, G¾” BSPP, 304 stainless steel, for LRx0xx only    
63” coaxial tube, G¾” BSPP, 304 stainless steel, for LRx000 only    
79” coaxial tube, G¾” BSPP, 304 stainless steel, for LR2050 only    

Cordsets

Type Description Part No. List Price Add to Cart