Type Unique Features IP Rating List Price  
Flat Cable & Accessories
Profiled Flat Cable
  • Profiled flat cable used for the connection of all modules
  • Simple 2 wire, 16 AWG cable
  • Yellow color typically used for communication and input power
  • Black color typically used for AUX 24 VDC output power
  • Cable grommets, clips, and other cable accessories
IP67   go
Flat Cable to M12 Converters
AS-i Flat Cable to M12 Connector Adapter
  • Used to convert the flat cable into a round cable or to create quick disconnects systems
IP67 or IP69K   go
Flat Cable Splitters
Insulation Displacement Splitter
  • Used to branch the flat cable into different directions and topologies
IP67 or IP69K   go