3D Smart Sensor

3D Smart Sensor

Specifications

Type of Sensor PMD 3D chip
Pixel Resolution 176 x 132
Horizontal x vertical angle of aperture 60° x 45°
Illumination Internal IR LED (850 nm)
Protection rating / protection class IP 65 / IP 67, III
Operating voltage 20.4…28.8 V DC
Ambient temperature 14…122° F (-10…50° C)

Product Selection

Type Description Part No. List Price Add to Cart
3D Smart Sensor - For industrial automation applications, such as Package Completeness and Box Dimensioning    
3D Camera - For the development of customized applications using specific programming drivers    
3D Smart Sensor - Stainless steel, for industrial automation applications, such as Package Completeness and Box Dimensioning    
3D Camera - Stainless steel, for the development of customized applications using specific programming drivers    

Accessories

Type Description Part No. List Price Add to Cart
Mounting set, clamp mount    

Ethernet Crossover Programming Cables

Type Description Length
[m]
Part No. List Price Add to Cart
M12 D-coded / RJ45 2    
M12 D-coded / RJ45 5    
M12 D-coded / RJ45 10    

Cordsets for O3D302

Type Description Length
[m]
Part No. List Price Add to Cart
M12 micro DC (8-pin), Straight connector, PUR 2    
M12 micro DC (8-pin), Straight connector, PUR 5    
M12 micro DC (8-pin), Straight connector, PUR 10    
M12 micro DC (8-pin), Right angle connector, PUR 2    
M12 micro DC (8-pin), Right angle connector, PUR 5    

Cordsets for O3D303

Type Description Length
[m]
Part No. List Price Add to Cart
M12 Straight connector, PUR 2    
M12 Straight connector, PUR 5    
M12 Straight connector, PUR 10