You probably do not come from: Germany. If necessary, change to: United States
ifm-Service-Center 0800 16 16 16 4
  1. Products
  2. NS5009

Induktiver NAMUR-Sensor

NS5009

IS-22,5-N/0,095M/1D/1G/2G

Induktiver NAMUR-Sensor

NS5009

IS-22,5-N/0,095M/1D/1G/2G

Article no longer available - archive entry
Alternative articles: NS5002 Product comparison: NS5009 / NS5002 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • ex
  • iec
Product characteristics
Electrical design NAMUR
Output function normally closed
Sensing range [mm] 2.5
Housing rectangular
Electrical data
Connection to switching amplifiers yes
Switching amplifiers connection to certified intrinsically safe circuits with the max. values: U = 15 V / I = 50 mA / P = 120 mW
Nominal voltage DC [V] 8.2; (1kΩ)
Supply voltage DC [V] 7.5...30; (when used outside the hazardous area)
Current consumption [mA] < 1; (disabled; conductive: > 2,1)
Protection class III
Outputs
Electrical design NAMUR
Output function normally closed
Permanent current rating of switching output DC [mA] 30; (when used outside the hazardous area)
Switching frequency DC [Hz] 800
Detection zone
Sensing range [mm] 2.5
Real sensing range Sr [mm] 2.5 ± 10 %
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -20...70
Protection IP 67
Tests / approvals
Approval PTB 02 ATEX 2217; BVS 04 ATEX E153; IECEx BVS 06.0003
ATEX marking II 1D Ex ia IIIC T90° C Da Ta: -20...70° C
II 1G Ex ia IIB T6 Ga Ta: -20...70° C
II 2G Ex ia IIC T6 Gb Ta: -20...70° C
EMC
EN 60947-5-6
Shock/vibration resistance 30 g (11 ms) / 10-55 Hz (1 mm)
Safety classification
Max. internal capacitance [nF] 80
Max. internal inductance [µH] 110
Mechanical data
Weight [g] 0.05
Housing rectangular
Mounting flush mountable
Materials PBT
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 0.095 m, PVC; 2 x 0.14 mm²