• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Antennas
  4. Antennas for diagnosis and remote maintenance
  5. EC2100

CAN bus test unit

EC2100

R360/CAN BusTester

CAN bus test unit

EC2100

R360/CAN BusTester

  • For a user-friendly analysis of CAN networks
  • Simple and intuitive operation thanks to touch screen
  • Clearly visible colour display with LED background illumination
  • Reception, storage and processing of CAN messages
  • Indication of bus load, number of messages and error frames
Article no longer available - archive entry
  • ce
Product characteristics
Image resolution [px] 800 x 480
Electrical data
Operating voltage [V] 10...32 DC
Detection zone
Image resolution [px] 800 x 480
Interfaces
Number of CAN interfaces 1
Number of Ethernet interfaces 1
Number of USB interfaces 2
Operating conditions
Storage temperature [°C] -10...60
Protection IP 62
Mechanical data
Weight [g] 1483.5
Dimensions [mm] 178 x 199 x 67
Materials plastics: ABS
Displays / operating elements
Display
7" colour display
Operating elements
pushbuttons
touch screen
Display type colour display
Display size 7"
Display background illumination LED
Remarks
Pack quantity 1 pcs.
Electrical connection
Connector: 1 x M12