• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Wirable
  4. Wirable plug sets and wiring elements
  5. EC0464

Standard timer contact housing with contacts

EC0464

BasicHousing + Contact

Standard timer contact housing with contacts

EC0464

BasicHousing + Contact

  • For the connection of controllers and dialogue units
  • For utilising all connections of a controller
  • Reliable signal transmission for CAN devices
  • Can be coded and cut to size
Application
Design for BasicController Relay, utilising all connections to a BasicController Relay, CR0431
Mechanical data
Weight [g] 70.8
Accessories
Items supplied
Standard timer contact housing: 2, 8-pole, grey (A/B = inputs)
Standard timer contact housing: 2, 8-pole, natural (D/E = outputs)
Standard timer contact housing: 1, 6-pole, natural (V_EXT/N1/N2 = supply external units and CAN1/2)
standard timer contacts: 10 x 0,2...0,5 mm², tin-plated
standard timer contacts: 40 x 0,5...1,0 mm², tin-plated
standard power timer contacts: 20 x 1,25...2,5 mm², tin-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
terminals: