• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Mounting and fixing elements for displays
  5. EC0410

Mounting arm for RAM mount set

EC0410

Display/RAM-B-Arm_095

Mounting arm for RAM mount set

EC0410

Display/RAM-B-Arm_095

  • For the stable and secure installation of displays and dialogue units
  • Robust design for use in mobile machines
  • For use as a desktop unit in the driver's cabin
Mechanical data
Weight [g] 130.2
Dimensions [mm] 95 x 57 x 31
Materials Mounting arm: aluminium black anodised
Remarks
Pack quantity 1 pcs.